Eaton's BECODISC BS stacked disc cartridges have superior clarification performance for reliable removal from particles to microorganisms due to optimal pore structure and adsorption. These filter sheets cover filtration grades from 4.0 µm to 0.1 µm nominal rating in applications such as wine, beer, fruit juice, cosmetics, fine chemicals, pharmaceuticals, biotechnology.
Applications
Teie otsing "" ei vastanud ühelegi dokumendile või tootele.
| Type | Depth filter sheet | Nominal retention rate µm | Water throughput p = 14.5 psi in gpm/ft2 (△ p = 100 kPa in l/m2/min) |
Thickness in (mm) |
| B01S | BECO Steril S 100 | 0.1 |
0.7 (30) | 0.15 (3.9) |
| B02S | BECO Steril S 80 | 0.2 |
1.1 (46) | 0.15 (3.9) |
| B03S | BECO Steril 60 | 0.3 |
1.5 (60) | 0.15 (3.8) |
| B04S | BECO Steril 40 | 0.4 |
1.7 (69) | 0.15 (3.8) |
| B05S | BECO SD 30 | 0.5 |
2.1 (84) | 0.15 (3.8) |
| B06S | BECO KDS 15 | 0.6 |
2.8 (115) | 0.15 (3.8) |
| B08S | BECO KDS 12 | 0.8 |
3.8 (155) | 0.15 (3.8) |
| B10S | BECO KD 10 | 1.0 |
4.5 (185) | 0.15 (3.8) |
| B15S | BECO KD 7 | 1.5 |
5.5 (225) | 0.15 (3.8) |
| B20S | BECO KD 5 | 2.0 |
6.6 (270) | 0.15 (3.8) |
| B25S | BECO KD 3 | 2.5 |
10.4 (425) | 0.15 (3.8) |
| B30S | BECO K2 | 3.0 |
38.0 (1550) | 0.15 (3.8) |
| B40S | BECO K1 | 3.8 |
46.6 (1900) | 0.15 (3.8) |