Otsing teabebaasis
Lae dokument alla () … 20
We make what matters work*

BECODISC BS

Eaton's BECODISC BS stacked disc cartridges have superior clarification performance for reliable removal from particles to microorganisms due to optimal pore structure and adsorption. These filter sheets cover filtration grades from 4.0 µm to 0.1 µm nominal rating in applications such as wine, beer, fruit juice, cosmetics, fine chemicals, pharmaceuticals, biotechnology.

Filter Material
Cellulose with mineral components
Application
Coarse, clarifying, fine filtration; Microbial reduction and removal
Compliance
FDA, EC 1935/2004, EC 10/2011

Põhiomadused

  • Ideal pore structure for reliable retention of the components to be separated
  • Use of high-quality raw materials for high clarification performance
  • Economic service life through high dirt-holding capacity
  • Comprehensive quality control of all raw and auxiliary materials
  • In-process monitoring ensures consistent quality

Applications

  • Wine
  • Beer
  • Fruit juice
  • Cosmetics
  • Fine chemicals
  • Pharmaceuticals
  • Biotechnology

Tehnilised andmed

Tõstke erinevused esile
Näita ainult erinevusi
Peida tühjad funktsioonid
Type Depth filter sheet Nominal retention rate µm Water throughput
p = 14.5 psi in gpm/ft2
(△ p = 100 kPa in l/m2/min)
Thickness
in (mm)
B01S BECO Steril S 100 0.1
0.7 (30) 0.15 (3.9)
B02S BECO Steril S 80 0.2
1.1 (46) 0.15 (3.9)
B03S BECO Steril 60 0.3
1.5 (60) 0.15 (3.8)
B04S BECO Steril 40 0.4
1.7 (69) 0.15 (3.8)
B05S BECO SD 30 0.5
2.1 (84) 0.15 (3.8)
B06S BECO KDS 15 0.6
2.8 (115) 0.15 (3.8)
B08S BECO KDS 12 0.8
3.8 (155) 0.15 (3.8)
B10S BECO KD 10 1.0
4.5 (185) 0.15 (3.8)
B15S BECO KD 7 1.5
5.5 (225) 0.15 (3.8)
B20S BECO KD 5 2.0
6.6 (270) 0.15 (3.8)
B25S BECO KD 3 2.5
10.4 (425) 0.15 (3.8)
B30S BECO K2 3.0
38.0 (1550) 0.15 (3.8)
B40S BECO K1 3.8
46.6 (1900) 0.15 (3.8)
Laadi lingid alla
X
Download Close