Otsing teabebaasis
Lae dokument alla () … 20
Hydraulic filter elements

Easy-Fit Filter Elements

Eaton’s EasyFit line of exchange elements is engineered to fit into many leading filter systems on the market. With a database of over 50,000 part numbers, Eaton has a solution that meets customer needs.

An extensive range of sizes, ratings and material for hydraulic, lubrication and other fluid applications make Eaton your one source for filter elements.

Eaton exchange filter elements have high dirt-holding capacity to ensure consistent filter efficiency and long service life even at high pressure differences.

Filter material
Extensive range
Available for
Low pressure and high pressure resistance

Põhiomadused

  • Reduces equipment downtime
  • Minimizes safety hazards and prevents contamination related failure
  • Increases the life of system components, improves operating profitability and decreased maintenance costs

The following pleated filter materials are available:

  • Multi-layer construction with microglass fiber
  • Stainless steel wire mesh
  • Stainless steel fiber
  • Various filter ratings and materials are available.

Maximum differential pressure depending on filter material
and application available for:

  • Low pressure resistance with 145 psi (10 bar),
    232 psi (16 bar) or 435 psi (30 bar)
  • High pressure resistance with 2320 psi (160 bar)
    or 3045 psi (210 bar)
Eaton combines sales, engineering, manufacturing,
customer service, and technical sales support into one
focused business objective: Provide our customers with
optimum filtration solutions.
Tehnilised andmed

Tõstke erinevused esile
Näita ainult erinevusi
Peida tühjad funktsioonid