Otsing teabebaasis
Lae dokument alla () … 20
Bev. Treat. Fining

LALVIN ResKue

LALVIN ResKue is a selected wine yeast cell-wall, well characterized at both biochemical and physical properties level, and possessing a high sorption capacity. LALVIN ResKue is a wine treatment agent that adsorbs unwanted compounds and leads to a stress-free alcoholic fermentation and positive sensoric results (ester formation, fruit aroma) of the wine. LALVIN ResKue is an efficient tool to remove Medium Chain Fatty Acids (SMCFA) and pesticide residues.

Feature
Wine fining agents yeast based to bind inhibiting substances of the alcoholic fermentation
Composition
All wines
Dosage
5-20 g/hl

Põhiomadused

  • Adsorption of fermentation inhibiting substances
  • Adsorption of middle chain fatty acids
  • Avoiding of stuck fermentation
Tehnilised andmed

Ratings

 

Dosage required in lb/1,000 gal (g/hl) for

 

Preventive use

Remedial use

Support of alcoholic fermentation

0.83 – 2.5 (10 – 30) 

-

Remove stop of alcoholic fermentation

-

3.34 (40)
Laadi lingid alla
X
Download Close