Otsing teabebaasis
Lae dokument alla () … 20
We make what matters work*

Opti-LEES

Opti-LEES is a new-generation wine treatment product. This inactive yeast product is produced by means of a special specific wine yeast treatment (SWYT) process. The objective of the SWYT production process is to inactivate the yeast cells at the end of the exponential yeast growth phase, while protecting the yeast cell walls and selectively controlling the release of substances with low and high molecular weight. Opti-LEES can be used in white and red wine at the end of the alcoholic fermentation phase or after the first racking. The aim is to intensify the mouthfeel of the wine and retain the balance between tannins and polysaccharides during wine storage.            

Feature
Wine fining agent yeast based enriched in specific protein fraction to increase mouthfeel and reduce astringency
Composition
All wines
Dosage
20-40 g/hl

Põhiomadused

  • Increase of the total polysaccharide content
  • Release of substances with a molecular weight ranging between 10 and 50 kDa.
  • Improvement of harmony and sweetness impression through polysaccharides with a low molecular weight.
  • Reduction of astringency
Tehnilised andmed

Ratings

Application

Recommended dosage in lb/1,000 gal (g/hl) for

 

White wine Red wine

Increase in the complexity and mouthfeel

1.7 – 3.4 (20 – 40) 1.7 – 3.4 (20 – 40)
Laadi lingid alla
X
Download Close