Lae dokument alla () … 20
Industrial connectors, backshells and contacts

ULC series

Our ULC connectors provide a push-pull connection to secure against accidental disconnections and minimize mating force for more ergonomic handling. ULC connectors can be equipped with eight different keyings that also protect contacts during the mating process.

ULC series offers a wide range of connection choices, from glovebox wall feedthrough to equipment connectors through junction boxes and in-line connectors.

The ULC feedthrough connectors are hermetic, meeting industry requirements to maintain glovebox containment.

Põhiomadused

  • Push-pull connection  
  • Easy to use even with two pairs of gloves 
  • Fluid resistant 
  • No wrong mating 
  • Quick connect junction boxes with up to eight outputs 
  • Environment sealed (junction boxes) 
Tehnilised andmed
Shell & Backshell material:                                     Stainless steel, Brass, Titanium
Endurance: 500 mating/unmating operations
Operating voltage: Up to 2500V
Current rating: Up to 115 amps
Temperature range: -50°C to + 200°C
Sealing (immersion): IP55 to IP68
Salt spray resistance: 500 hours