Lae dokument alla () … 20

Camera & Surround View System

The camera & surround view system is a sophisticated technology that integrates multiple cameras placed around the vehicle to provide a comprehensive view of the surroundings, designed for eliminating blind spots, aiding in parking and maneuvering, and improving overall situational awareness.

Electronic components contribute to the stability and efficiency of the power supply and signal processing in the camera system, ensuring that the cameras operate reliably and accurately.

elxd-automotive-camera-surround-view-system-block-diagram
elxd-banner-small-magnetics.png

D. HCM1A high current molded inductor, MPIA low profile molded inductor, EXLA high current molded inductor

E. SDCxA semi-shielded inductor

F. MFBA ferrite chip bead, MCLA multilayer chip inductor

G. PCA PoC (Power-over-Coax) chip inductor

H. ACE CAN-Ethernet inductor

 

Eaton PoC inductors enhance signal integrity in automotive camera systems

ADAS relies on camera systems to detect obstacles and monitor the driving environment accurately. With the increasing demand for such systems, there is a need for components that can handle the high power requirements while maintaining optimal signal integrity.

Automotive electronics linecard

Eaton’s Electronics Division provides an extensive selection of electronic components that are engineered to satisfy automotive, AEC-Q or EV qualifications. These components are built to endure wide operating temperatures and high levels of shock and vibration, making them ideal for the most demanding and rugged conditions.