Lae dokument alla () … 20

Infotainment

The swift advancement of automotive infotainment systems is leading to a rapid increase in data transmission and memory and data-storage capacities. It’s crucial to address energy consumption concerns, provide high reliability and ensure connectivity.
elxd-automotive-infotainment-block-diagram.jpg
elxd-banner-small-magnetics.png

F. CMLA automotive common mode choke 

G / H. HCM1A high current molded inductor, MPIA low profile molded inductor, SDCxA semi-shielded inductor

I.  MFBA ferrite chip bead

J. MCLA multilayer chip inductor, WCLA wire wound chip inductor

K. ACE CAN-Ethernet inductor

L. ACDL Class D audio inductor

elxd-banner-small-capacitor.png

M. KR, KW coin cell supercapacitor

N. EHBSA hybrid polymer capacitor

Automotive electronics linecard

Eaton’s Electronics Division offers circuit protection, power magnetics, capacitors, supercapacitors and sensors designed for automotive applications. The products are AEC-Q200 or AEC-Q101 qualified for wide operating temperature and high shock and vibration tolerance for the most demanding and rugged conditions.