Lae dokument alla () … 20

100NHG1B

Fuse-link, low voltage, 100 A, AC 500 V, NH1, gL/gG, IEC, dual indicator

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
100NHG1B
EAN
5027590428231
Product Length/Depth
135 mm
Product Height
63 mm
Product Width
40 mm
Product Weight
407.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Toote tehnilised andmed

Amperage Rating
100 A
Fitted with:
Metal gripping lugs
Fuse size
NH1
Current type
AC
Breaking capacity
120 kA
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Accessory/spare part type
SDL-1 Solid link
FEH- Fuse extraction handle
SD12-SK Shroud kit
SD00-PB 2-phase barriers
TD1-IP20 Triple pole protection kit
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Connection
Blade end
Construction
NH1
Construction size
NH1
Fuse shape
Knife blade contacts
Square body
Voltage type
AC
Suitable for
SD1-D Single pole NH Fuse base
Microswitch 170H0236
TD1-D Triple pole NH Fuse base
Material
Ceramic body
Quantity
3
Voltage rating
500 V
Type
Fuse
Application
  • industrial
  • Utilities, Solar, Wind
Rated switching capacity AC
120 kA

Ekspordi toote tehnilised andmed