Lae dokument alla () … 20

1021006
Mudeli kood: E62B

Eaton Systeem 55 LV systems Final Distribution Boards. Grommet 1 x 18

General specifications

Product Name
Eaton Systeem 55 cable grommet
Catalog Number
1021006
EAN
8711426165267
Product Length/Depth
146 mm
Product Height
74 mm
Product Width
84 mm
Product Weight
0.04 kg
Compliances
RoHS conform
Model Code
E62B

Toote tehnilised andmed

Features
Halogen free
Thread size
0
Bore diameter
30 mm
For wall thickness - max
5 mm
For wall thickness - min
3 mm
Number of cables - max
1
Number of cables - min
1
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Suitable for cable diameter - max
18 mm
Suitable for cable diameter - min
12 mm
Thread size (PG)
21
Cable entry type
Round
Color
Black
Degree of protection
Other
Surface protection
Other
Material quality
Other
Material
Rubber
Model
Other

Ekspordi toote tehnilised andmed