Lae dokument alla () … 20

116925
Mudeli kood: BPZ-NZM1/MSW-600-MV

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting-Set NZM1 for MSW vertical, HxW=300x600mm

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
116925
EAN
4015081166633
Product Length/Depth
125 mm
Product Height
305 mm
Product Width
525 mm
Product Weight
3.9 kg
Compliances
RoHS conform
Model Code
BPZ-NZM1/MSW-600-MV

Toote tehnilised andmed

Used with
NZM1
Type
Additional equipment
Features
Perforated
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Suitable for width
600 mm
Application
Mounting side wall
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Suitable for
Single mounting
Functions
Additional equipment

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.