Lae dokument alla () … 20

135786
Mudeli kood: E51KF593

Eaton Moeller® series E51 Glass fiber duplex cable, stainless steel, flat E51KF593

General specifications

Product Name
Eaton Moeller® series E51 Accessory Glass fiber duplex cable
Catalog Number
135786
EAN
4015081325795
Product Length/Depth
158.75 mm
Product Height
50.8 mm
Product Width
133.35 mm
Product Weight
0.32 kg
Certifications
None
Model Code
E51KF593

Toote tehnilised andmed

Accessory/spare part type
Other
Type
Glass fiber duplex cable
Enclosure material
Stainless steel
Ambient operating temperature - max
250 °C
Ambient operating temperature - min
-45 °C
Product category
Accessories

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.