Lae dokument alla () … 20
We make what matters work*

138379
Mudeli kood: BBT-CU12-20X5/10-38

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar assembly, 460A, 12-20x5/10, 38mm

General specifications

Product Name
Eaton xEffect SASY 60i busbar connector
Catalog Number
138379
EAN
4015081351596
Product Length/Depth
20 mm
Product Height
37 mm
Product Width
38 mm
Product Weight
0.15 kg
Compliances
RoHS conform
Model Code
BBT-CU12-20X5/10-38

Toote tehnilised andmed

Used with
12 mm x 5/10 mm rail
20 mm x 5/10 mm rail
15 mm x 5/10 mm rail
For the same flat copper bars
60 mm system
Busbar, longitudinal connection
Connection
Compact system
Type
  • 60 mm system
  • Busbar, longitudinal connection
  • Compact system
  • Connection
Amperage rating
460 A
Application
For drill-free connection of identical busbars
Number of poles
Single-pole
Permissible busbar offset - max
1 mm
Busbar system distance range
100 mm - 110 mm
Connection type
Other
Rated operation current (Ie)
630 A

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.