Lae dokument alla () … 20

170E4193

Fuse-link, high speed, 80 A, DC 1600 V, compact size 1, 43 x 58 x 207 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E4193
EAN
5027590438476
Product Length/Depth
218 mm
Product Height
57 mm
Product Width
133 mm
Product Weight
0.6 kg
Compliances
EAC
Certifications
IEC

Toote tehnilised andmed

Amperage Rating
80 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
1*
Rated voltage AC
1600 V
Current type
AC
Class
Class aR
Watt losses
30 W
Fuse shape
Square body, knife blade contacts
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
1600 V
Type
Fuse
Fuse system (according to IEC 60269)
Other

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.