Lae dokument alla () … 20

170E4276

Fuse-link, high speed, 200 A, AC 500 V, compact size 1, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E4276
EAN
5027590438483
UPC
051712210294
Product Length/Depth
133 mm
Product Height
43 mm
Product Width
43 mm
Product Weight
0.41 kg
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC

Toote tehnilised andmed

Amperage Rating
200 A
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
1*
Rated voltage AC
500 V
Center-to-center distance of connections
111 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
29 W
Fuse shape
Square body, special bladed contacts
Color
None
Construction size
Other
Packaging type
Standard
Voltage rating
500 V
Type
Fuse
Fuse system (according to IEC 60269)
Other

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.