Lae dokument alla () … 20

170M2698
Mudeli kood: FUSE 63A 690V DIN 00 GR

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 63A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X Din 43-620 blade end, Class gR, DIN 43 620

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2698
EAN
5027590442855
UPC
051712266130
Product Length/Depth
217 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
218 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 63A 690V DIN 00 GR

Toote tehnilised andmed

Amperage Rating
63 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
gR (general purpose semiconductor protection)
Voltage type
AC
Fuse size
00
Rated voltage AC
690 V
Current type
AC
Class
Class gR
Clearing (I2T)
1800 at 600 V
Watt losses
14 W
Fuse shape
Square body, knife blade contacts
Pre arc (I2T)
345
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type T Indicator for micro
Connection
Blade end x Din 43-620 blade end
Construction size
00
Packaging type
Standard
Voltage rating
690 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
T indicator for micro
Bladed
Fuse system (according to IEC 60269)
Other

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.