Lae dokument alla () … 20

170M4412

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 400 A, Fuse size: 1, Top fuse status indicator, Flush end, B/Visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4412
EAN
5027590452618
UPC
051712792974
Product Length/Depth
107 mm
Product Height
63 mm
Product Width
53 mm
Product Weight
417 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Toote tehnilised andmed

Amperage Rating
400 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Center-to-center distance of connections
51 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
91500 at 660 V
Watt losses
65 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
13500
Color
None
Interrupt rating
200 kAIC
Construction size
1
Mounting method
Flush
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
B/Visual indicator
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.