Lae dokument alla () … 20

170M6021
Mudeli kood: FUSE 2000A 550V 3/80 AR UR

Eaton Bussmann series high speed square body fuse, 550V (IEC/UL), 2000A, 200 kAIC, Top fuse status indicator, Blade end X blade end, Class aR, DIN 43 620

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6021
EAN
5996516017364
UPC
051712262644
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
955 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 2000A 550V 3/80 AR UR

Toote tehnilised andmed

Amperage Rating
2000 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
550 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
6350000 at 660 V
Watt losses
175 W
Clearing loss
175
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
1150000
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
3
Packaging type
Standard
Voltage rating
550 V AC
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.