Lae dokument alla () … 20

170M6081
Mudeli kood: FUSE 400A 690V DIN 3 GR

Fuse-link, high speed, 400 A, AC 690 V, DIN 3, 75 x 89 x 150 mm, gR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6081
EAN
5996516017593
UPC
051712232128
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1475 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 400A 690V DIN 3 GR

Toote tehnilised andmed

Amperage Rating
400 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
690 V
Current type
AC
Class
Class gR
Clearing (I2T)
175000 at 600 V
Watt losses
59 W
Fuse shape
Square body, knife blade contacts
Pre arc (I2T)
34000
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type T Indicator for micro
Connection
Blade end x Din 43-620 blade end
Construction size
3
Packaging type
Standard
Voltage rating
690 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
T indicator for micro
Bladed
Fuse system (according to IEC 60269)
Other

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.