Lae dokument alla () … 20

183954
Mudeli kood: +IZMX-CAS164-1600-1

Eaton Moeller series IZMX/INX - ACB. Cassette 1600A, IZMX164, +

General specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
183954
EAN
4015081790838
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
20.9 kg
Compliances
RoHS conform
Model Code
+IZMX-CAS164-1600-1

Toote tehnilised andmed

Used with
INX16…4-…W
Four-pole
IZMX16…4-…W
Amperage Rating
2500 A - 3200 A
Features
Version as built-in device
Mounting Method
Withdrawable
Accessory/spare part type
Withdrawable units
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Nominal current
1600 A
Electrical connection type of main circuit
Rail connection
Number of poles
Four-pole
Type
Accessory
Special features
  • Equipment supplied: arcing chamber cover, terminal blocks fully wired as per electrical equipment
  • With arcing chamber cover
  • With control circuit terminals according to ordered options.

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.