Lae dokument alla () … 20
We make what matters work*

184982
Mudeli kood: EU5C-SWD-SERCOS

Eaton EU5C SWD gateway, 99 swd modules at sercos

General specifications

Product Name
Eaton EU5C Communication module
Catalog Number
184982
EAN
4015081804085
Product Length/Depth
127 mm
Product Height
90 mm
Product Width
35 mm
Product Weight
0.16 kg
Certifications
CSA
UL File No.: E221530
IEC/EN 61131-2
UL report applies to both US and Canada
UL
UL Category Control No.: NRQA
Model Code
EU5C-SWD-SERCOS

Toote tehnilised andmed

Features
Potential isolation (Fieldbus Interface)
Overload proof
Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
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
Potential separation
Pollution degree
2
Connection
A connection to SERCOS III can be established using the integrated 100 Mbit/s Ethernet switch as slave.
SmartWire-DT gateway for connecting up to 99 SmartWire-DT modules to an Industrial Ethernet network and for powering the SmartWire-DT modules and switchgear.
Used to connect the SmartWire-DT communication system to industrial field bus systems. Powers SmartWire-DT modules and switchgear
SmartWire-DT blade terminal SWD4-8MF2
Burst impulse
1 kV, SmartWire-DT cable, according to IEC/EN 61131-2, Level 3
2 kV, Supply cable, according to IEC/EN 61131-2, Level 3
Climatic proofing
In accordance with IEC 60068-2
Operating mode
Address allocation via SERCOS III
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
None
Explosion safety category for gas
None
Mounting method
Rail mounting possible
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Rack-assembly possible
Wall mounting/direct mounting
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Voltage type
DC
Mounting position
As required
Contact discharge
4 kV, according to IEC/EN 61131-2, Level 2, ESD
Overvoltage category
II
Constant acceleration
1 g, 9 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Constant amplitude
3,5 mm, 5 - 9 Hz, according to IEC/EN 61131-2, Vibrations
Surge rating
0.5 kV, Supply cable, Surge (IEC/EN 61131-2:2008, Level 1), EMC
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
4.4 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Height of fall (IEC/EN 60068-2-32) - max
1 m
Electromagnetic fields
1 V/m at 2.0 - 2.7 GHz (according to IEC/EN 61131-2:2008)
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
3 V/m at 1.4 - 2 GHz (according to IEC/EN 61131-2:2008)
Product category
SmartWire-DT coordinators
Number of HW-interfaces CAN
0
Protection against polarity reversal
Yes
Yes, for supply voltage (Siemens MPI optional)
Connection type
SWD: Plug, 8-pole
Push in terminals, Supply voltage
2 x RJ45 (2-channel switch), Field bus interface
Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Number of modules
99 (SmartWire-DT)
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Radio interference class
Class A (EN 55011)
Data transfer rate
250 kBit/s, SmartWire-DT
272 Byte, Fieldbus interface, Output data, max.
100 MBit/s, Fieldbus interface
125 kBit/s, SmartWire-DT
280 Byte, Fieldbus interface, Input data, max.
Relative humidity
5 - 95 % (non-condensing, IEC/EN 60068-2-30)
Degree of protection
IP20
Protocol
SERCOS
Other bus systems
SERCOS III
Residual ripple
≤ 5 % (input voltage)
Rated control supply voltage
24 V DC (UAUX, -15 %/+20 %)
24 V DC (UPOW, -15 %/+20 %)
Rated operational current (Ie)
0.7 A
Inrush current
44 A (for 2 ms)
Functions
For connection to an SERCOS III fieldbus as a slave
Station
SmartWire-DT master, SmartWire-DT network
IP, Station address, Fieldbus interface
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts
LED indicator
Status indication of Supply voltage: LED
Status indication of SmartWire-DT master: Green and red LEDs
Status indication of SmartWire-DT network: Configurable green or red LED
Interfaces
Module type: SERCOS slave
Status display fieldbus interface for APL, L/A with Multi colour LED
System accessory
Yes
Potential isolation
Supply voltage UAUX: no
Between UPow and 15 V SmartWire-DT supply voltage: no
Power loss
Normally 1 W
Voltage dips
≤ 10 ms, Bridging voltage dips
Number of HW-interfaces (industrial ethernet)
2
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Operating temperature - max
55 °C
Operating temperature - min
-25 °C
Rated operational voltage
Typically UAUX -0.2 V (for 24 V DC slaves)
14.5 V (± 3 % - SmartWire-DT)
Short-circuit protection
No, external fuse FAZ Z3, Supply voltage UAux
Yes, Short-circuit rating, SmartWire-DT supply voltage
Terminal capacity
0.2 - 1.5 mm², solid
0.25 - 1.5 mm², flexible with ferrule
24 - 16 AWG, solid or stranded
Rated operational current for specified heat dissipation (In)
0 A
Repetition rate
1 s
Static heat dissipation, non-current-dependent Pvs
1 W
Supply current - max
0.7 mA
Supply voltage at DC - max
28 V
Supply voltage at DC - min
20.4 V

Ekspordi toote tehnilised andmed