Otsing teabebaasis
Lae dokument alla () … 20
We make what matters work*

186393
Mudeli kood: XTSZDSKV4R-H2000W600-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear, Section wide door, ventilated, right, HxW=2000x600mm, IP42, special color

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
186393
Product Length/Depth
27 mm
Product Height
1940 mm
Product Width
592 mm
Product Weight
26.205 kg
Compliances
RoHS conform
Model Code
XTSZDSKV4R-H2000W600-SOND-RAL*

Lisateave

Features
EMC-version

Tarneprogramm

Color
Other
Model
Stop door

Technical data - mechanical

Degree of protection
IP42
NEMA Other
Material
Steel
Surface finishing
Powder coating

Ekspordi toote tehnilised andmed