Lae dokument alla () … 20

192439
Mudeli kood: NZMN2-MX200-NA

NZMN2-MX200-NA. NZM2 PXR20 circuit breaker, 200A, 3p, Screw terminal, UL/CSA

General specifications

Product Name
Eaton Moeller series NZM molded case circuit breaker electronic
Catalog Number
192439
EAN
4015081931675
Product Length/Depth
149 mm
Product Height
195 mm
Product Width
105 mm
Product Weight
2.557 kg
Compliances
RoHS conform
Certifications
UL 489
CSA (Class No. 1432-01)
UL (File No. E31593)
CSA (File No. 22086)
UL (Category Control Number DIVQ)
UL508
UL listed
Specially designed for North America
CSA-C22.2 No. 5-09
CSA certified
CE marking
IEC 60947-2
UL/CSA
IEC
Model Code
NZMN2-MX200-NA

Toote tehnilised andmed

Amperage Rating
200 A
Voltage rating
690 V - 690 V
Circuit breaker frame type
NZM2
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Thermal protection
Mounting Method
Built-in device fixed built-in technique
Fixed
Equipment heat dissipation, current-dependent
33 W
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
40 °C
Rated insulation voltage (Ui)
690 V
Rated operating power at AC-3, 230 V
55 kW
Rated operating power at AC-3, 400 V
110 kW
Switch off technique
Electronic
Degree of protection
IP20
Direction of incoming supply
As required
Electrical connection type of main circuit
Screw connection
Number of poles
Three-pole
Functions
Current limiting circuit breaker
Phase failure sensitive
Motor protection
Type
Circuit breaker
Special features
  • Rated current = rated uninterrupted current: 200 A
  • Switches conform to UL/CSA as well as the IEC regulations. IEC switching performance values are contained on the rating plate.
Application
Branch circuits, feeder circuits
Rated operational current for specified heat dissipation (In)
200 A
Short-circuit release non-delayed setting - max
3000 A
Short-circuit release non-delayed setting - min
400 A
Handle type
Rocker lever
Instantaneous current setting (Ii) - max
3000 A
Instantaneous current setting (Ii) - min
400 A
Overload current setting (Ir) - max
200 A
Overload current setting (Ir) - min
80 A
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz
50 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 440 V, 50/60 Hz
50 kA
Rated operating voltage Ue (UL) - max
480 V
Release system
Electronic release
Rated short-circuit breaking capacity Icu (IEC/EN 60947) at 400/415 V, 50/60 Hz
50 kA
Power loss
33 W

Ekspordi toote tehnilised andmed

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.