Lae dokument alla () … 20
We make what matters work*

193525
Mudeli kood: FRBmM-C32/1N/01-F

RCBO C 32A 1+N 100mA sensitivity F. FRBmM-C32/1N/01-F

General specifications

Product Name
Eaton Moeller series xEffect - FRBmM RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
193525
EAN
9010238026056
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
35 mm
Product Weight
0.204 kg
Compliances
RoHS conform
Certifications
EN45545-2
IEC 61373
Model Code
FRBmM-C32/1N/01-F

Toote tehnilised andmed

Voltage rating
240 V - 240 V
Surge current capacity
3 kA
Voltage type
AC
Width in number of modular spacings
2
Features
Anti-nuisance tripping version
Concurrently switching N-neutral
Operating ambient temperature - max
40 °C
Operating ambient temperature - min
-25 °C
Rated current
32 A
Rated switching capacity (IEC/EN 60947-2)
10 kA
Built-in depth
75.5 mm
Current limiting class
3
Rated short-circuit breaking capacity (EN 60947-2)
10 kA
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Fault current rating
0.1 A
Number of poles (protected)
1
Number of poles (total)
2
Rated operational voltage (Ue) - max
240 V
Rated short-circuit breaking capacity (IEC 60947-2)
10 kA
Basic function
Combined RCD/MCB devices
Mounting Method
DIN rail
Rated impulse withstand voltage (Uimp)
4 kV
Degree of protection
IP20
Overvoltage category
III
Pollution degree
2
Leakage current type
A
Release characteristic
C
Frequency rating
50 Hz
Rated insulation voltage (Ui)
500 V
Connectable conductor cross section (solid-core) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²
Rated short-circuit breaking capacity (EN 61009)
10 kA
Rated short-circuit breaking capacity (EN 61009-1)
10 kA
Number of poles
Single-pole + N
Disconnection characteristic
Undelayed
Type
RCBO
Application
Switchgear for industrial and advanced commercial applications

Ekspordi toote tehnilised andmed

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Autentige toode

Sisestage oma 16–17-kohaline seerianumber
Sisestatud seerianumber ei tohiks sisaldada erimärke. Sisestatud seerianumber on vale, see peaks olema 16- või 17-kohaline. Sisestatud seerianumbrit ei leitud. Proovige uuesti või teatage sellest probleemist edasise abi saamiseks. Sisestatud seerianumber ei vasta tootele. Kontrollige oma toote seerianumbrit ja proovige uuesti. Klõpsake siin sisestatud seerianumbriga tootelehele navigeerimiseks Eatonile on teada, et seerianumber on kahtlane, palun proovige uuesti või teatage sellest probleemist edasise abi saamiseks.
Seerianumber
Lähtestamine Eatonile on teada, et seerianumber on kahtlane, palun proovige uuesti või teatage sellest probleemist edasise abi saamiseks. Eaton ei tunne seerianumbrit ära ja see on kehtetu. Palun kasutage seda vormi, et teatage sellest probleemist edasise abi saamiseks.
Sisestage 6-kohaline autentimiskood
Sisestatud toode on kahtlane! Proovige uuesti või teatage sellest probleemist edasise abi saamiseks. Sisestatud autentimiskood ei vasta meie andmetele selle seerianumbri kohta. Proovige uuesti või teatage sellest probleemist edasise abi saamiseks. Kehtetu autentimiskood. Pikkus peab olema 6 tähemärki teatage sellest probleemist edasise abi saamiseks. Autentimiskood on nõutav teatage sellest probleemist edasise abi saamiseks.
Enne autentimist sooritage Captcha test.
Võtke meiega ühendust probleemist teatama
x
Teatage probleemist
Palun sisesta oma täisnimi.
x
Täname teid, teie taotlus on esitatud, meie tootemeeskond võtab teiega peagi ühendust.
Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.