Lae dokument alla () … 20

1965951
Mudeli kood: HJ5951

Eaton Systeem 55 LV systems Final Distribution Boards. Meter cabinet grommet sealing element

General specifications

Product Name
Eaton Systeem 55 cable grommet
Catalog Number
1965951
EAN
8711426108295
Product Length/Depth
140 mm
Product Height
2 mm
Product Width
110 mm
Product Weight
0.01 kg
Compliances
RoHS conform
Model Code
HJ5951

Toote tehnilised andmed

Special features
Accessories and fittings Sealing piece for passage opening
Type
Accessories and fittings
Accessory/spare part type
Other
Accessory
Functions
Additional equipment

Ekspordi toote tehnilised andmed