Lae dokument alla () … 20

197414
Mudeli kood: T0-2-8400/SE1

Eaton Moeller® series T0 Main switch, 20 A, Two-pole, switch positions: 3, Type: Reverser, Design: 8400

General specifications

Product Name
Eaton Moeller® series T0 Main switch
Catalog Number
197414
EAN
4015080895510
Product Length/Depth
200 mm
Product Height
127 mm
Product Width
150 mm
Product Weight
1.545 kg
Certifications
IEC/EN 60947-3
IEC/EN 60947
VDE 0660
IEC/EN 60204
Model Code
T0-2-8400/SE1

Toote tehnilised andmed

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Rated uninterrupted current (Iu)
20 A
Width in number of modular spacings
0
Number of poles
Two-pole
Device construction
Surface mounted device
Switch type
Reverser
Actuator type
Toggle
Degree of protection (front side)
IP65
NEMA 12
Suitable for
Front mounting
Front shield size
48x48 mm
Number of switch positions
3
Rated operating voltage (Ue) at AC - max
690 V

Ekspordi toote tehnilised andmed