Lae dokument alla () … 20

202749
Mudeli kood: PKZM0-4-GVP2

Eaton Moeller® series PKZM0 Motor-protective circuit-breaker, 3p, Ir=2.5-4A, screw connection, large packaging PKZM0-4-GVP2

General specifications

Product Name
Eaton Moeller® series PKZM0 Motor-protective circuit-breaker
Catalog Number
202749
EAN
4015082027490
Product Length/Depth
76 mm
Product Height
93 mm
Product Width
45 mm
Product Weight
0.284 kg
Certifications
CE
Model Code
PKZM0-4-GVP2

Features & Functions

Actuator type
Turn button
Functions
Phase failure sensitive
Number of poles
Three-pole

General information

Connection
Screw terminals

Terminal capacities

Terminal capacity (solid/stranded AWG)
18 - 10, screw terminals
20 - 14, Push-in terminals
Terminal capacity (flexible with unisolated ferrule)
1 x (1 - 6) mm², Screw terminals
2 x (1 - 6) mm², Screw terminals
1 x (1 - 2.5) mm², Push-in terminals
2 x (1 - 2.5) mm², Push-in terminals
1 x (0.5 - 1.0) mm², Control circuit cables
2 x (0.5 - 1.0) mm², Control circuit cables
Terminal capacity (flexible with ultrasonic welded cable end)
1 x (1 - 6) mm², Screw terminals
2 x (1 - 6) mm², Screw terminals
1 x (1 - 2.5) mm², Push-in terminals
2 x (1 - 2.5) mm², Push-in terminals
1 x (0.5 - 1.5) mm², Control circuit cables
2 x (0.5 - 1.5) mm, Control circuit cables
Tightening torque
1.7 Nm, Screw terminals, Main cable

Electrical rating

Rated operational power at AC-3e, 220/230 V, 50 Hz
0.75 kW
Rated operational power at AC-3e, 380/400 V, 50 Hz
1.5 kW
Rated operational voltage (Ue) - min
690 V
Rated operational voltage (Ue) - max
690 V
Rated uninterrupted current (Iu)
4 A

Short-circuit rating

Rated short-circuit breaking capacity Icu at 400 V AC
150 kA
Rated short-circuit breaking capacity Ics at 400 V AC
150 kA
Rated short-circuit breaking capacity Icu at 440 V AC
150 kA
Rated short-circuit breaking capacity Ics at 440 V AC
150 kA
Rated short-circuit breaking capacity Icu at 500 V AC
150 kA
Rated short-circuit breaking capacity Ics at 500 V AC
150 kA
Rated short-circuit breaking capacity Icu at 690 V AC
3 kA
Rated short-circuit breaking capacity Ics at 690 V AC
3 kA
Short-circuit current rating (group protection)
50 kA, 600 V High Fault, Fuse, SCCR (UL/CSA) with 600 A, 600 V High Fault, Fuse, SCCR (UL/CSA)
50 kA, 600 V High Fault, CB, SCCR (UL/CSA) with 600 A, 600 V High Fault, CB, SCCR (UL/CSA)

Trip blocks

Overload release current setting - min
2.5 A
Overload release current setting - max
4 A

Ekspordi toote tehnilised andmed