Lae dokument alla () … 20
We make what matters work*

300351
Mudeli kood: FAZ-OV40/2

Eaton Moeller series xEffect - FAZ MCB. Miniature circuit breaker (MCB), 40 A, 2p, characteristic: OV

General specifications

Product Name
Eaton Moeller series xEffect - FAZ MCB
Catalog Number
300351
EAN
9010238117822
Product Length/Depth
72.6 mm
Product Height
80 mm
Product Width
35.4 mm
Product Weight
0.237 kg
Compliances
RoHS conform
Model Code
FAZ-OV40/2

Toote tehnilised andmed

Amperage Rating
40 A
Features
Additional equipment possible
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
2
Degree of protection
IP20
Rated impulse withstand voltage (Uimp)
4 kV
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-20 °C
Built-in depth
60 mm
Connectable conductor cross section (multi-wired) - max
16 mm²
Connectable conductor cross section (multi-wired) - min
2 mm²
Connectable conductor cross section (solid-core) - max
35 mm²
Connectable conductor cross section (solid-core) - min
1.5 mm²
Current limiting class
3
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Width in number of modular spacings
2
Voltage type
AC
Overvoltage category
III
Release characteristic
Other
Number of poles (protected)
2
Number of poles (total)
2
Rated insulation voltage (Ui)
440 V
Rated operational voltage (Ue) - max
230 V
Rated short-circuit breaking capacity (IEC/EN 60898-1) - Icn at 230 V
10 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1)- Icn at 400 V
10 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V
15 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V
15 kA
Suitable for
Flush-mounted installation

Ekspordi toote tehnilised andmed

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Autentige toode

Sisestage oma 16–17-kohaline seerianumber
Sisestatud seerianumber ei tohiks sisaldada erimärke. Sisestatud seerianumber on vale, see peaks olema 16- või 17-kohaline. Sisestatud seerianumbrit ei leitud. Proovige uuesti või teatage sellest probleemist edasise abi saamiseks. Sisestatud seerianumber ei vasta tootele. Kontrollige oma toote seerianumbrit ja proovige uuesti. Klõpsake siin sisestatud seerianumbriga tootelehele navigeerimiseks Eatonile on teada, et seerianumber on kahtlane, palun proovige uuesti või teatage sellest probleemist edasise abi saamiseks.
Seerianumber
Lähtestamine Eatonile on teada, et seerianumber on kahtlane, palun proovige uuesti või teatage sellest probleemist edasise abi saamiseks. Eaton ei tunne seerianumbrit ära ja see on kehtetu. Palun kasutage seda vormi, et teatage sellest probleemist edasise abi saamiseks.
Sisestage 6-kohaline autentimiskood
Sisestatud toode on kahtlane! Proovige uuesti või teatage sellest probleemist edasise abi saamiseks. Sisestatud autentimiskood ei vasta meie andmetele selle seerianumbri kohta. Proovige uuesti või teatage sellest probleemist edasise abi saamiseks. Kehtetu autentimiskood. Pikkus peab olema 6 tähemärki teatage sellest probleemist edasise abi saamiseks. Autentimiskood on nõutav teatage sellest probleemist edasise abi saamiseks.
Enne autentimist sooritage Captcha test.
Võtke meiega ühendust probleemist teatama
x
Teatage probleemist
Palun sisesta oma täisnimi.
x
Täname teid, teie taotlus on esitatud, meie tootemeeskond võtab teiega peagi ühendust.
Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.