Lae dokument alla () … 20
We make what matters work*

303827
Mudeli kood: IZM-UVR110AC-1

IZM-UVR110AC-1. Undervoltage release, 110 - 127 V AC

General specifications

Product Name
Eaton IZM32/IN32 undervoltage release
Catalog Number
303827
EAN
9010238193192
Product Length/Depth
203.2 mm
Product Height
82.55 mm
Product Width
146.05 mm
Product Weight
0.504 kg
Compliances
CE Marked
RoHS conform
Model Code
IZM-UVR110AC-1

Toote tehnilised andmed

Used with
IZM63…
IN63…
Accessory/spare part type
Voltage release
Control voltage operating range
110 - 127 V AC (50/60 Hz)
Type
Accessory
Special features
If ordered separately a secondary terminal unit IZM‐SEC‐… is necessary for connection. Order separately if required.

Ekspordi toote tehnilised andmed

Paigaldusjuhised

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.