Lae dokument alla () … 20

40071345253

Eaton W270-W276 LED Rechargeable battery 4.8 V/7 Ah

General specifications

Product Name
Eaton W270 & W276 LED SC Accessory - Battery replacement
Catalog Number
40071345253
EAN
4012539060345
Product Length/Depth
80 mm
Product Height
95 mm
Product Width
75 mm
Product Weight
0.96 kg
Compliances
CE marking

Toote tehnilised andmed

Ambient temperature - min
5 °C
Ambient temperature - max
40 °C
Battery pack
True
Capacity
7000 lm
IEC indication
Other
Model
Nickel cadmium
Number of cells
4
Other indications
Other
Plastic housing
False
Size indication
Other
Suitable for rapid charger
False
Suited For Ex-applications
False
Height including pole
75 mm
Nominal voltage
4.8 V

Ekspordi toote tehnilised andmed