Lae dokument alla () … 20

600111FUL-0000

Eaton, Alarms & signalling devices, Fulleon, Remote Indicator - Red Lens (REM/C LED INDICATOR CONTINUOUS 24V)

General specifications

Product Name
Eaton LED Remote Indicator
Catalog Number
600111FUL-0000
EAN
8714112058553
Product Length/Depth
30 mm
Product Height
87 mm
Product Width
87 mm
Product Weight
0.062 kg
Compliances
EN

Toote tehnilised andmed

Nominal voltage
24 V
Voltage type
DC
Electricity consumption
0.006 A
Power
0.15 W
Lens color
Red
Material housing
Plastic
Color housing
White
Mounting Method
Surface mounting
Number of modes
2
Standby-time up to
0 hour
Ambient temperature - max
60 °C
Ambient temperature - min
-10 °C
Lamp type
LED not exchangeable
Lamp holder
Other
Degree of protection (IP)
IP23
Addressing mode
Hard addressing
Alarm current - max
25 mA
Alarm current - min
6 mA
Construction material
PC/ABS
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
60 °C
Operating temperature - min
-10 °C
Standby current
0
System typology
Conventional (Non-addressable)
Product branding
Eaton
Integrated function
Continuous Light
Cable entry
Rear
Mounting position
Wall (weatherproof)
Wall surface (internal)
Light color
Red
System wiring
0.5 - 2.5 mm
Dimmable
No
Function rotating light
NO
With infrared
NO

Ekspordi toote tehnilised andmed