Lae dokument alla () … 20

6098954
Mudeli kood: DDC-1000/2-SK

Eaton DDC DC switch disconnector, 1000 A, 2 pole, 1 N/O, 1 N/C, Without rotary handle and drive shaft, rear mounting

General specifications

Product Name
Eaton DDC Insulated enclosure
Catalog Number
6098954
EAN
8711426107984
Product Length/Depth
345 mm
Product Height
160 mm
Product Width
230 mm
Product Weight
14 kg
Certifications
VDE 0660
IEC/EN 60947-3
CE
IEC/EN 60947
IEC/EN 60204
RoHS
Model Code
DDC-1000/2-SK

Toote tehnilised andmed

Product Category
  • DC switch-disconnector
  • Main switch
Features
Version as maintenance-/service switch
Version as main switch
Actuator color
Other
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Rated impulse withstand voltage (Uimp)
12000 V
Rated permanent current at AC-21, 400 V
0 A
Rated permanent current at AC-23, 400 V
0 A
Rated uninterrupted current (Iu)
1000 A
Static heat dissipation, non-current-dependent Pvs
0 W
Switching power at 400 V
0 kW
Accessories
Auxiliary contact fitted by user.
Device construction
Built-in device fixed built-in technique
Rated short-time withstand current (Icw)
25 kA, Contacts, 1 second
25 kA
Electrical connection type of main circuit
Screw connection
Mounting position
As required
Actuator type
Other
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
-30 °C
Equipment heat dissipation, current-dependent Pvid
53 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
53 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
1
Rated conditional short-circuit current (Iq)
0 kA
Overvoltage category
III
Degree of protection (front side)
IP20
Number of poles
Two-pole
Mounting method
Rear mounting
Degree of protection
NEMA Other
Suitable for
Ground mounting
Functions
Optional Stop Function
Number of switches
1
Screw size
M12 (2 x), Terminal screw
Lifespan, mechanical
5,000 Operations
Terminal capacity
2 x (60 x 5) mm² , Flat conductor connection with busbars
Number of auxiliary contacts (normally open contacts)
1
Rated insulation voltage (Ui)
1200 V
Rated operating voltage (Ue) - max
1000 VDC
Rated operating voltage (Ue) - min
1000 VDC
Rated short-circuit making capacity (Icm)
54.5 kAeff
Rated operational current (Ie) at DC-21B, 1000 V
1000 A
Rated operational current (Ie) at DC-21B, 480 V
1000 A
Rated operational current (Ie) at DC-21B, 600 V
1000 A
Rated operational current for specified heat dissipation (In)
1000 A
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
0 kW
Tightening torque
28 Nm, Screw terminals
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.
Housing color
Gray
Housing material
Plastic

Ekspordi toote tehnilised andmed