Lae dokument alla () … 20

7092268FUL-0145

Eaton, Alarms & signalling devices, Fulleon, Asserta Mini Sounder, 115/230 VAC, Grey housing (AS/N/SV/S/110-230V/G)

General specifications

Product Name
Eaton Asserta Industrial sounder
Catalog Number
7092268FUL-0145
EAN
4015081799121
Product Length/Depth
119 mm
Product Height
107.5 mm
Product Width
136 mm
Product Weight
0.36 kg
Certifications
Not Applicable

Toote tehnilised andmed

Number of tones
32
Color housing
Grey
Material housing
Plastic
Sound output
112 dB
Nominal voltage
230 V
Type of current
AC
Electricity consumption
0.02 A
Alarm current
33 mA
Construction material
ABS/FR
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System topology
Conventional (Non-Addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Humidity (non condensing) - max
95 %
Humidity (non condensing) - min
0 %
Degree of protection
IP66
Cable entry
M20 hole
System wiring
0.28 - 2.5 mm

Ekspordi toote tehnilised andmed