Lae dokument alla () … 20

812005FULL-0239X

Eaton, Alarms & signalling devices, Fulleon, Solista LX Wall LED beacon, Red flash, Red housing, Deep red base, VDS approved (I SOL-LX-W/RF/R1/D VDS)

General specifications

Product Name
Eaton Solista LX Visual alarm beacon
Catalog Number
812005FULL-0239X
EAN
4015081799459
Product Length/Depth
66 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.133 kg
Compliances
EN

Toote tehnilised andmed

Nominal voltage
24 V
Voltage type
DC
Electricity consumption
0.025 A
Power
1.5 W
Lens color
Colourless
Material housing
Plastic
Color housing
Other
Mounting Method
Surface mounting
Number of modes
4
Standby-time up to
0 hour
Ambient temperature - max
70 °C
Ambient temperature - min
-25 °C
Lamp type
LED not exchangeable
Lamp holder
Other
Degree of protection (IP)
IP65
Addressing mode
Hard addressing
Alarm current - max
51 mA
Alarm current - min
9 mA
Construction material
ABS/FR
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
Standby current
0
System typology
Conventional (Non-addressable)
Product branding
Eaton
Nominal voltage - min
12 V
Nominal voltage - max
48 V
Electricity consumption - min
0.018 A
Electricity consumption - max
0.051 A
Integrated function
Flashlight
EN Certification Standards
EN54 Pt23 (Visual Alarms)
Cable entry
M20 hole
Mounting position
Wall surface (internal)
Wall (weatherproof)
Light color
Red
System wiring
0.5 - 2.5 mm
Dimmable
No
Function rotating light
NO
With infrared
NO

Ekspordi toote tehnilised andmed