Foto on esinduslik
                                
                                
                                    
                                    Download
                                
                                
                                Eaton B-Line series retaining strap, 0.25" H x 12" L x 9" W, Steel, 9.25" beam/flange width
| Product Name | 
                                                Eaton B-Line series retaining strap
                                             | 
| Catalog Number | 
                                                B312-9ZN
                                             | 
| UPC | 
                                                781011530532
                                             | 
| Product Length/Depth | 
                                                12 in
                                             | 
| Product Height | 
                                                0.25 in
                                             | 
| Product Width | 
                                                9 in
                                             | 
| Product Weight | 
                                                0.3 lb
                                             | 
| Certifications | 
                                                cULus Listed
                                             | 
| Special features | 
                                                Used with (B303...B309 and B321) beam clamps
                                             | 
| Type | 
                                                Retaining strap
                                             | 
| Material | 
                                                Steel
                                             | 
| Beam/flange width | 
                                                9.25 in
                                             |