Lae dokument alla () … 20
We make what matters work*

CTR1024WLSCS

Wireless SC Edge Controller Cellular Service

Üldised spetsifikatsioonid

Product Name
Eaton Wireless SC Emergency lighting system
Catalog Number
CTR1024WLSCS
EAN
3660191823511
Product Length/Depth
264 mm
Product Height
80 mm
Product Width
162 mm
Product Weight
0.81 kg
Compliances
CE marking

Toote tehnilised andmed

Permissible ambient temperature - min
0 °C
Permissible ambient temperature - max
35 °C
Protection class
IP 20
Degree of impact resistance (IK)
IK 07
Outdoor use compliance
No
Explosion protected
No
Current consumption
0.5 A
Color housing
Grey
Mounting
Wall surface mounting
Suitable for 19 inch rack mounting
No
Nominal voltage
230 V
Rated ambient operating temperature (IEC 62722-2-1) - max
35 °C
Rated ambient operating temperature (IEC 62722-2-1) - min
0 °C
System power - max
18 W
Conductor cross section - max
1.5 mm²
Degree of protection
IP20
Voltage type
AC
Frequency
50 Hz
Main connection terminal
Screw terminal (1.5 mm²)
Type of connection terminal
Screwable
Product branding
Eaton
Power consumption
18 W
Power consumption mains
18 W
With buses/couplings
No
Type of plug-in connector system
Other

Ekspordi toote tehnilised andmed