Lae dokument alla () … 20
We make what matters work*

DKA0016

Eaton Crouse-Hinds series Raxton DK threaded earth plate, Brass, M50 Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Raxton DK threaded earth plate
Catalog Number
DKA0016
EAN
5056039083977
Product Length/Depth
3 mm
Product Height
63.5 mm
Product Width
63.5 mm
Product Weight
0.053 kg

Toote tehnilised andmed

Area classification
Ordinary/Non-Hazardous Locations
Material
Brass
Thread Size
M50
Thread type
Metric
Working temperature - max
60 °C
Working temperature - min
-20 °C

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.