Lae dokument alla () … 20
We make what matters work*

ECGJH36

Eaton Crouse-Hinds series ECGJH coupling, 6" flexible length, Male connections both ends, Forged brass, 1" trade size

General specifications

Product Name
Eaton Crouse-Hinds series ECGJH coupling
Catalog Number
ECGJH36
UPC
782274252506
Product Length/Depth
11 in
Product Height
2.13 in
Product Width
2.13 in
Product Weight
3.15 lb

Toote tehnilised andmed

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
Material
Forged brass
Flexible length
6"
Gender
Male connections both ends
Trade size
1"

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.