Lae dokument alla () … 20
We make what matters work*

ED250

Eaton Bussmann series low voltage British standard fuse, Fuse-link, LV, 250 A, AC 415 V, BS88/B3, BS88/B4, 31 x 136 mm, gL/gG, BS

Üldised spetsifikatsioonid

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
ED250
EAN
5027590018944
UPC
051712839709
Product Length/Depth
136 mm
Product Height
31 mm
Product Width
31 mm
Product Weight
168 g
Compliances
RoHS Compliant

Toote tehnilised andmed

Amperage Rating
250 A
Fitted with:
Centre bolted tags
Fuse size
BS88/B3
BS88/B4
Current type
AC
Mounting dimension
M8
Center-to-center distance of connections
111 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
415 V
Class
Class gG/gL
Fuse type
ED
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
18 W
Connection
111 mm fixing centre
Construction
BS88/B4
BS88/B3
Construction size
Other
Fuse shape
Center bolted tags
Voltage type
AC
Voltage rating
415 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Ekspordi toote tehnilised andmed