Lae dokument alla () … 20
We make what matters work*

EIDB3100

Eaton Crouse-Hinds series EID disconnect switch, 100A, With switch, Non-fused, 20 HP/30 HP/50 HP, Copper-free aluminum, 240-600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series EID disconnect switch
Catalog Number
EIDB3100
UPC
662276150225
Product Length/Depth
12.53 in
Product Height
16.53 in
Product Width
11.75 in
Product Weight
62 lb

Toote tehnilised andmed

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
3
3R
4
7
9
Amperage Rating
100A
Enclosure type
With switch
Fusing
Non-fused
Horsepower
20 hp/30 hp/50 hp
Material
Copper-free aluminum
Voltage rating
240-600 Vac / 250 Vdc

Ekspordi toote tehnilised andmed