Lae dokument alla () … 20
We make what matters work*

EILB15
EPDU IL 0U (309 32A 3P)1X309

Eaton G3+ In-line Metered Rack PDU, 0U, 10U, Input IEC-60309 32A 3Ph, 22 kW max, 32A, 346-415V, Outlets 1XIEC60309 32A 3P

Üldised spetsifikatsioonid

Product Name
Eaton Rack PDU G4
Catalog Number
EILB15
UPC
743172065865
Product Length/Depth
439 mm
Product Height
52 mm
Product Width
53 mm
Product Weight
4.98 kg
Compliances
CE Marked
RoHS Compliant
EAC
Certifications
CE
IEC 60950-1
EN 55024:2010
Model Code
EPDU IL 0U (309 32A 3P)1X309

Lisateave

Color
Black
Material
Aluminium
Operating Temperature
0° to 60°C (32° to 140°F)

Elektriline sisend

Amperage Rating
32 A
Cord length
3m
Frequency rating
50/60 Hz
Input connection
IEC-60309 32A 3Ph
Input voltage
346-415V
Phase
Three-phase
Wattage
22 kW max

Elektriline väljund

Number of outlets with earth pin
1
Number of outputs (other)
1
Outlets
(1) IEC60309 32A 3P

Tehnoloogia & kommunikatsioon

Communication
HTTP, HTTPS, SSL, Telnet, FTP, SNMP, SMTP, DNS, DHCP, LDAP, RADIUS
Ethernet interface
Yes
Mass configuration
Yes
Outlet control
No
Serial interface
Yes
SNMP
Yes
Special features
  • Phase Metering, Circuit Breaker Current Metering and Input Metering
  • Hot-Swap Control module with advanced LCD
  • Optional Temperature/Humidity sensor
  • Daisy-Chain up to 8 PDUs, reduce network infratsructure costs
  • Power chain monitoring & Real time Intelligence on your Data Center, via Eaton Intelligent Power Manager
  • Trigger advanced actions including Vmware SRM and VM migration via Intelligent Power Manager IT software
  • 60°C Operating temperature
  • Low-profile form factor: 52 mm wide x 53 mm deep on most models
  • Mass configuration and update available via Intelligent Power Manager IT software
Type
In-line metered Rack PDU

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.