Lae dokument alla () … 20

EL19

Eaton Crouse-Hinds series EL elbow, Female, Feraloy iron alloy or ductile iron, 90°, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series EL elbow
Catalog Number
EL19
UPC
782274307206
Product Length/Depth
1.25 in
Product Height
2.16 in
Product Width
2.16 in
Product Weight
0.51 lb

Toote tehnilised andmed

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Feraloy iron alloy
Ductile iron
Gender
Female
Shape
90° angle
Trade size
1/2"

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.