Lae dokument alla () … 20

EL500DIN

Eaton Ellipse ECO UPS DIN, 500 VA, 300 W, Input: C14, Outputs: (3) Schuko, (1) Schuko surge only, Tower

General specifications

Product Name
Eaton Ellipse ECO UPS
Catalog Number
EL500DIN
EAN
3553340620522
Product Length/Depth
81 mm
Product Height
263 mm
Product Width
235 mm
Product Weight
2.9 kg
Compliances
CE Marked
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC

Battery

Battery type
Sealed, lead-acid
Runtime graph
Battery replacement
User replaceable
Battery quantity
1
Battery management
Replaceable batteries, Automatic battery test, deep-discharge protection, cold-start capable
Battery rating
12 V / 4.5 Ah
Extended battery capability
No

Electrical output

Receptacle
(3) Schuko, (1) Schuko surge only
Voltage
230V
Wattage
300W
Output power factor
0.6
Output voltage range
184-264 V (adjustable to 161-284 V)
Output nominal voltage
230V default (220/230/240V)
Feed type
1
Topology
Offline
VA rating
500 VA

Electrical input

Input connection
C14
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50/60 Hz
Input cord length
1.5 m
Input voltage range
184-264 V (adjustable to 161-284 V)
Input frequency range
46-70 Hz

Communications

Includes network card
No
Ethernet interface
No
User interface
LEDs
Potential free switch contact
No
Expansion slots
No
Type of interface
None

Environmental

Altitude
2000 m
Noise level
<25 dB at 1 meter
Temperature range
0° to 35°C (32° to 95°F)
Relative humidity
0-85% non-condensing

Additional specifications

Construction type
Free standing model
Package contents
  • Input cable
  • User manual
  • Safety instructions
Phase (output)
1
Auto shutdown function
No
Color
Black
Efficiency at max. load
98
Rack mounting kit
No
Phase (input)
1
Surge protection
Yes

Ekspordi toote tehnilised andmed