Lae dokument alla () … 20
We make what matters work*

EMAH28

Eaton G3+ Managed Rack PDU, 1U, Input C20, 3.7 kW max, 16A, 200-240V, Outlets 8XC13

Üldised spetsifikatsioonid

Product Name
Eaton Rack PDU G4
Catalog Number
EMAH28
EAN
3553340696206
Product Length/Depth
445 mm
Product Height
203 mm
Product Width
44 mm
Product Weight
5 kg
Compliances
CE Marked
RoHS Compliant
EAC
Certifications
IEC 60950-1
IEC 61000-6-2
IEC 61000-6-4
Model Code
EPDU MA 1U (C20 16A 1P)8XC13

Lisateave

Color
Black
Material
Aluminium
Operating Temperature
0° to 60°C (32° to 140°F)

Elektriline sisend

Amperage Rating
16A
Cord length
3m
Frequency rating
50/60 Hz
Input connection
C20
Input voltage
200-240V
Phase
Single-phase
Wattage
3.84 kW max

Elektriline väljund

Number of outlets with earth pin
8
Number of Outputs C13
8
Outlets
(8) C13

Tehnoloogia & kommunikatsioon

Communication
HTTP, HTTPS, SSL, Telnet, FTP, SNMP, SMTP, DNS, DHCP, LDAP, RADIUS
Ethernet interface
Yes
Mass configuration
Yes
Outlet control
Yes
Serial interface
Yes
SNMP
Yes
Special features
  • Remote Site Management
  • Turn off unused outlets to control commissioning
  • Phase Metering, Circuit Breaker Current Metering and Input Metering
  • Circuit Breaker Status Monitoring
  • Level 3 PUE measurements
  • Outlet and IT Equipment Switching/reboot /sequencing across A and B feed in Daisy-Chain
  • Sequence Outlets to avoid in-rush current, to ensure equipment starts in correct order
  • Highly secure with user access control, password protection and SSL configurable to 1024 or 2048 bit
  • Hot-Swap Control module with advanced LCD
  • Optional Temperature/Humidity sensor
  • Built-in IEC outlet eGrip retention, retains all standard IEC plugs
  • Built-in outlet P-lock system, locking mechanism with P-lock power cords
Type
Managed Rack PDU

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.