Lae dokument alla () … 20
We make what matters work*

F5882799
Mudeli kood: LXN-30-1 (15L)

Eaton LOFTREX Nylon Filter Cartridge, LXN-30-1 (15L), Melt-blown, Polyamide 6, 1.0 µm, 30", Code DOE

General specifications

Product Name
Eaton LOFTREX Nylon Filter Cartridge
Catalog Number
F5882799
Product Length/Depth
762 mm
Product Weight
0.375 kg
Certifications
ISO 9001
Model Code
LXN-30-1 (15L)

Toote tehnilised andmed

Adapter code
()
Design
Melt-blown
Retention rating
5.0 µm
Differential pressure in flow direction - max
2.5 bar at 21 °C
Filter material type
Polyamide 6
Gasket/O-ring material
Polyethylene gaskets
Inner core material
Polypropylene
Retention type
Nominal
Operating temperature - max
120 °C
Retention efficiency
90%
Adaptor
DOE without end caps
Packaging
15 pcs/box
Cartridge length
30"

Ekspordi toote tehnilised andmed