Lae dokument alla () … 20

GHG9601955R0023

Eaton Crouse-Hinds series Ex-e cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M20, Long thread

General specifications

Product Name
Eaton Crouse-Hinds series Ex-e cable gland
Catalog Number
GHG9601955R0023
EAN
4250217429422
Product Length/Depth
38 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
0.01 kg

Toote tehnilised andmed

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Cable type
Non-armored
Non-armoured
Ingress protection (IP) ratings
IP66
IP68
Type
Long thread
Material
Polyamide 6
Gland type
Non-armoured
Protection type
Increased safety
Thread Size
M20
Thread type
Metric

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.