Lae dokument alla () … 20

GUAD360

Eaton Crouse-Hinds series GUA conduit outlet body, Feraloy iron alloy, D shape, 1"

General specifications

Product Name
Eaton Crouse-Hinds series GUA conduit outlet body
Catalog Number
GUAD360
UPC
782274367026
Product Length/Depth
5.5 in
Product Height
3.5 in
Product Width
3.19 in
Product Weight
2.6 lb

Toote tehnilised andmed

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Feraloy iron alloy
Shape
D
Trade size
1"

Ekspordi toote tehnilised andmed

Märkus: Kui ZIP-vormingus allalaadimisel puuduvad failid, siis hulgiallalaadimine seda failitüüpi ei toeta.