Lae dokument alla () … 20

JBXEC2G08MCNDS

Double nut receptacle, IP68, size 2, 8 male contacts; JBXEC2G08MCNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEC2G08MCNDS
Product Length/Depth
26.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
18.38 g
Compliances
UL 1977

Ekspordi toote tehnilised andmed