Lae dokument alla () … 20

JBXEP2G05FPNDS

Rear mount receptacle, IP40, size 2, 5 female contacts; JBXEP2G05FPNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEP2G05FPNDS
Product Length/Depth
18.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
19.5 g
Compliances
UL 1977

Ekspordi toote tehnilised andmed