Rear mount receptacle, IP68, size 0, 3 female contacts; JBXHC0G03FPNDSR
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXHC0G03FPNDSR
|
Product Length/Depth |
18.8 mm
|
Product Height |
18 mm
|
Product Width |
18 mm
|
Product Weight |
13.91 g
|
Compliances |
UL 1977
|